2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet OPTO 10650040127ø12,0

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
1
2
3
4
5
6
7
10650040060
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K12
1
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.0
4.100
1.0
3.0
6.0
10650040095
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K12
1.2
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.0
4.100
1.2
6.4
9.5
10650040127
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K12
4
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.0
4.100
4.0
9.5
12.7
10670048103
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K16
1.6
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.8
4.900
1.6
6.4
10.3
10670048169
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K16
6.4
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.8
4.900
6.4
12.7
16.9
10670048248
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K16
12.7
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.8
4.900
12.7
19.8
24.8
10670048300
HONSEL-Mehrbereichsblindniet OPTO® Alu / Stahl Großkopf K16
19
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Large Dome Head
4.8
4.900
19.0
24.0
30.0
Show compressed display (7 configurable products)
Order number10650040127
ShorttextMultigrip Blind Rivet
Latest change10.06.2024 13:37:29
Unit

Classifications

CNS

CNSERPBASE Object Properties
Certificate REACHYES
Certificate RoHSYES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 11.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 9.1

23-12-04-02 Blind rivet
Supplier nameVVG

ETIM 10.0

EC002339 Blind rivet

ETIM 9.0

EC002339 Blind rivet

ETIM 8.0

EC002339 Blind rivet

ETIM 7.0

EC002339 Blind rivet